Bluetooth® Low Energy
Proven solutions to easily add Bluetooth Low Energy (LE) to your automotive, industrial or personal electronics application.
Add Bluetooth Low Energy to more products
Start developing your next connected application with the new SimpleLink™ CC2340 wireless MCUs that enable high-quality Bluetooth Low Energy. With our standby current <710nA, industrial temperature support and high-quality RF, you can add Bluetooth LE to applications such as medical, access points, smart home, asset tracking, personal electronics and more.
Browse by category
Bluetooth LE wireless microcontrollers
Most affordable and scalable portfolio with wide range of memory, performance, and package options.
Automotive Bluetooth LE wireless microcontrollers
Highest quality automotive AEC Q-100 portfolio for car access, digital key-fobs and tire pressure monitoring.
Dual-mode Bluetooth controllers
Choose from a Bluetooth® Classic solution or dual-mode Bluetooth and Bluetooth LE solution.
Bluetooth LE wireless modules
Accelerate your time to market with the TI’s most affordable Bluetooth LE certified modules.
Design & development resources
CC2340R5 LaunchPad™ development kit for SimpleLink™ Bluetooth® 5.3 Low Energy MCU
This LaunchPad development kit is used to speed up development with the SimpleLink Bluetooth Low Energy MCU with support for Bluetooth 5 Low Energy (LE), and 2.4-GHz proprietary protocols. Software support is provided by the SimpleLink Low Power F3 software development kit (SDK).
SimpleLink™ low power software development kits (SDKs)
The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, (...)
SimpleLink Connect mobile app
The SimpleLink Connect mobile app is an example Bluetooth® Low Energy application for mobile devices that works with CC23XX devices running the SIMPLELINK LOWPOWER SDK. The app provides a baseline for users to quickly build their own mobile apps, using iOS or Android. Source code is provided, (...)
Why choose TI Bluetooth Low Energy
Industry-leading, low-power performance
Extend your battery life with our low-power Bluetooth LE devices with features including 0.85µA standby current over temperature, best-in-class coin-cell operation at 10dBm and more.
The most scalable and affordable portfolio
Pin-to-pin and software compatible portfolio with scalable peripherals and Flash memory up to 704kB from SoCs to modules.
Robust software stack
One-stop for any protocol or applications with the SimpleLink software development kit (SDK). We offer reliable, complete software optimized for low-power devices.
Quality, reliability and certification
Our Bluetooth solutions are proven and tested to meet the highest automotive, industrial and regulatory compliance standards as well as provide easy certification with the Bluetooth SIG.
Bluetooth Low Energy technologies
Apple Find My Network is an encrypted, anonymous network of hundreds of millions of Apple devices that can help users locate a device that works over Bluetooth Low Energy. Adding our CC2340R5 to any equipment can enable Find My Network functionality. From scooters to earbuds, there is no need for consumers to ever lose anything ever again.
TI Bluetooth Mesh
Discover how to create low-power sensors and automation applications using TI's Bluetooth Mesh solutions. With 1-µA standby current to enable extended battery life, TI's portfolio of Bluetooth Low Energy solutions support diverse requirements for the different nodes in a mesh network.
Bluetooth Mesh fundamentals
Webinar: Extend your wireless network with mesh technologies
Discover featured applications
Add reliable Bluetooth Low Energy connectivity to a wide range of low-power or high-performance building automation products
With more than 20 years of experience developing connectivity devices, TI helps:
- Create low power, connected Bluetooth-based building automation systems that link a variety of sensors and controllers to help enable secure remote monitoring and control.
- Enable low-power door access control and allow for smart room entry.
- Connect multiple sensors to HVAC gateways to optimally control indoor environments.
Featured resources
- TIDA-00374 – Humidity & Temp Sensor Node for Star Networks Enabling 10+ Year Coin Cell Battery Life Ref Design
- TIDA-00757 – Smart Lock Reference Design Enabling 5+ Years Battery Life on 4x AA Batteries
- TIDA-00756 – Always-on Low-power Gas Sensing with 10+ Year Coin Cell Battery Life Reference Design
- BLE Getting Started and FAQ – Technical article
- BT-POWER-CALC – Bluetooth Power Calculator Tool
- SIMPLELINK-LOWPOWER-SDK – SimpleLink™ low power software development kits (SDKs)
Use Bluetooth Low Energy in medical applications to improve patient health and well being
With Bluetooth Low Energy, medical devices can become smarter than ever before, enabling wireless monitoring and control of medical devices such as insulin pumps, blood glucose monitors and much more.
- Offer a low power wireless connection to increase patient comfort by removing wires and cables.
- Protect patient data and allow physicians real-time access with a wireless connection.
- Enable wearable devices with small form factor and ultra-low power solutions.
Featured resources
- TIDA-01580 – Wireless ECG, SpO2, PTT and heart rate monitor reference design for medical and consumer wearables
- TIDA-01624 – Bluetooth®-enabled high accuracy skin temperature measurement flex PCB patch reference design
- CC2652R7 – SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash
- CC2640R2F – SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash
- CC2651R3SIPA – SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated antenna
- How to develop a medical temperature monitoring patch – Technical article
- BT-POWER-CALC – Bluetooth Power Calculator Tool
- SIMPLELINK-LOWPOWER-SDK – SimpleLink™ low power software development kits (SDKs)
- SIMPLELINK-CC2640R2-SDK – SimpleLink™ CC2640R2 SDK - Bluetooth® low energy
Improve grid infrastructure applications with Bluetooth Low Energy to reduce maintenance costs and increase efficiency
The electric grid is becoming smarter every day, with improved monitoring and control capabilities, allowing you to:
- Offer wireless payment functionality on home utility meters with a Bluetooth Low Energy connection.
- Replace optical port cables with a lower cost, more reliable wireless connection.
- Enable a simple maintenance interface via smart device connection for remote display.
Featured resources
- TIDC-BLE-METER-READING – Bluetooth Low Energy for Energy Monitoring Reference Design
- SIMPLELINK-CC2640R2-SDK – SimpleLink™ CC2640R2 SDK - Bluetooth® low energy
- SIMPLELINK-LOWPOWER-SDK – SimpleLink™ low power software development kits (SDKs)