Download options
Latest version
Version: 1.0.0.3
Release date: 01 May 2024
CC33XX Linux Driver Linux Installer
Checksum
CC33XX Linux Driver Windows Installer
Checksum
CC33XX Yocto Image for AM335
Checksum
Products
Wi-Fi products
CC3301
—
SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion IC
CC3300
—
SimpleLink™ Wi-Fi 6 companion IC
CC3350
—
SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 companion IC
CC3351
—
SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 and Bluetooth® Low Energy companion IC
Hardware development
Evaluation board
BP-CC3301
—
SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
M2-CC3301
—
SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy M.2 card plug-in module
BEAGL-BONE-BLACK
—
BeagleBone® Black is a single-board computer from the BeagleBoard.org foundation based on AM335x
BP-CC3351
—
SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
Interface adapter
BP-CC33-BBB-ADAPT
—
BP-CC33xx interface adapter for BeagleBone Black development platform
CC33XX Linux Package Release Notes
CC33XX Linux Driver 1.0.x.x Manifest
Click on the links in the table above to download. The CC33xx device driver for AM335x Sitara™ processor delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi Companion-IC devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
Download options
Latest version
Version: 1.0.0.1
Release date: 02 Feb 2024
AM62x-CC33xx Linux x64 Installer
Checksum
Products
Wi-Fi products
CC3300
—
SimpleLink™ Wi-Fi 6 companion IC
CC3301
—
SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion IC
CC3350
—
SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 companion IC
Hardware development
Interface adapter
BP-CC33-BBB-ADAPT
—
BP-CC33xx interface adapter for BeagleBone Black development platform
Evaluation board
BP-CC3301
—
SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
M2-CC3301
—
SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy M.2 card plug-in module
SK-AM62B-P1
—
AM62x Starter Kit EVM with PMIC
Click on the links in the table above to download. The CC33xx device driver for AM62 Sitara™ processor delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi Companion-IC devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
Download options
Latest version
Version: 1.0.0.3
Release date: 01 May 2024
CC33XX Linux Driver Linux Installer
Checksum
CC33XX Linux Driver Windows Installer
Checksum
CC33XX Yocto Image for AM62A
Checksum
CC33XX Yocto Image for AM335
Checksum
CC33XX Yocto Image for AM62
Checksum
CC33XX Yocto Image for AM62P
Checksum
Products
Wi-Fi products
CC3301
—
SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion IC
CC3300
—
SimpleLink™ Wi-Fi 6 companion IC
CC3350
—
SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 companion IC
CC3351
—
SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 and Bluetooth® Low Energy companion IC
Hardware development
Interface adapter
BP-CC33-BBB-ADAPT
—
BP-CC33xx interface adapter for BeagleBone Black development platform
Evaluation board
BP-CC3301
—
SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
M2-CC3301
—
SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy M.2 card plug-in module
BP-CC3351
—
SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
CC33XX Linux Driver Release Notes
CC33XX Linux Driver Manifest
Click on the links in the table above to download. The CC33xx Linux device driver delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi Companion-IC devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.