Flip-flops, latches & registers
Synchronous and asynchronous memory storage
Browse by category
Select by parametric specification
New products
Automotive eight-bit shift registers with tri-state output registers and TTL-compatible CMOS inputs
Approx. price (USD) 1ku | 0.195
Radiation-tolerant 1.2V to 5.5V eight-bit shift register
Automotive octal D-type transparent latches with TTL-compatible CMOS inputs and 3-state outputs
Approx. price (USD) 1ku | 0.301
Radiation-tolerant dual D-type flip-flops with clear, preset and integrated level shifter
Automotive eight-bit shift register with tri-state output registers and logic-level shifter
Approx. price (USD) 1ku | 0.319
Key benefits of our flip-flops, latches, and registers
Industry’s broadest portfolio
Meet all your logic needs with our broad portfolio of 900+ counters, flip-flops, latches, and registers.
Optimized for next generation controllers
Enabling today’s cutting edge microprocessor technology
Qualified for latest industry standards
Testing and manufacturing to meet quality requirements for automotive, space, military and industrial
Industry’s smallest package
Maximize board space and increase density with the industry’s smallest packages.
Common applications of flip-flops, latches and registers
Increase the number of inputs on a microcontroller
A commonly encountered problem when working with a microcontroller is not having enough GPIO pins to read in multiple sensors. A parallel input, serial output shift register can be used to read in the same number of inputs with fewer GPIO pins on the microcontroller.
Convert a momentary switch to a toggle switch
Some system functions require a toggle switch, for example the primary power switch for a system. This video quickly explains how to use a push button or momentary switch to perform this toggling.