Noninverting buffers & drivers
Increase drive strength to improve system signal integrity
New products
Automotive eight-channel 4.5V-to-5.5V buffers with Schmitt-trigger inputs
Approx. price (USD) 1ku | 0.194
Eight-channel 4.5V-to-5.5V buffers with Schmitt-trigger inputs
Approx. price (USD) 1ku | 0.164
Automotive eight-channel 4.5V-to-5.5V buffers with open-drain outputs
Approx. price (USD) 1ku | 0.164
Eight-channel 4.5V-to-5.5V buffers with open-drain outputs
Approx. price (USD) 1ku | 0.139
Automotive 1.5V to 6V hex inverter with Schmitt-trigger inputs and open-drain outputs
Approx. price (USD) 1ku | 0.07
Automotive eight-channel 1.5V-to-6V buffers with Schmitt-trigger inputs
Approx. price (USD) 1ku | 0.194
Benefits of our noninverting buffers & drivers
Diverse package offering
Both leaded and nonleaded packages available with pin counts ranging from 4 to 48 pins. Wettable flanks available on select packages.
Wide range of channel counts
Meet specific system needs with channel counts ranging from 1 - 16.
Broad portfolio
Find all of your logic needs with our broad portfolio of 300+ noninverting buffers and drivers with options from lowest power to highest speed.
Common applications of noninverting buffers & drivers
Most modern systems like PLC’s or network equipment contain some form of LED indicators. These LED’s need to be driven by either an MCU or other circuitry which is often not able to provide the high current drive required. One simple solution is to use a logic buffer or logic gate. This video walks through the design process and the important parameters to consider.